Hello
Can this part be used as a NON-regulated isolated converter?
MP6002
or
MP6001
We’d like to simplify and reduce parts-count, if possible. We DON’T need tight voltage-regulation.
Our requirement is:
Input: 12V to 24V
Output: 5V to 10V out, 1A
I don’t see an UNregulated circuit in the datasheet.
Thanks,
John