I need to make a Resonant Inverter, with AC output.
- Application: AC power supply
- Topology: LLC or other
- Input: 12V to 24V DC
- No DC output
- 100 kHz
- 100W
- 0 to 20A continuous
- constant voltage
- 0 to 5V
- Inductive load for galvanic isolation
- pure sine
- soft-switched
- 1/2 bridge or 1/4 bridge
Our load uses AC directly from the secondary of the load-trafo. We will not rectify or filter the secondary of the load-trafo.
What MPS parts are recommended? Seeking FET, gate driver, controller, etc
HR1001B ? HR1200 ?