Hi Monolithic Team,
I have to design constant voltage driver as per below specifications:-
- output voltage- 24V
- Output current-2.5A
- Required efficiency > 85%
- Input voltage range -100VAC to 300VAC
- Line regulation & Load regulation
- Output Short circuit protection
- Input short circuit protection
- Thermal foldback
- Other protection if available