Request for Design Support for 24V/144W AC-DC PSU

Dear MPS Team,
We are currently working on a project that requires a reliable and efficient power supply unit, and we are seeking design support from MPS to ensure optimal performance.

Below are the specifications for the power supply we are designing:

  1. Input Voltage (Vin) Nominal: 230Vac/50Hz
  2. Input Voltage Range: 85-265Vac/50Hz
  3. Output Voltage at No Load: 24±0.5V and Full load 24V/6A (144W)
  4. Ripple + Noise: <1%
  5. Efficiency: >85%
  6. Line/Load Regulation: <1%
  7. Output Short Circuit Protection
  8. Size: Small form factor as possible

We would greatly appreciate your assistance in selecting the appropriate components and designing the power supply to meet these requirements. Specifically, we are interested in recommendations for the following:

  • Suitable AC/DC converter ICs or modules
  • Reference designs CAD files or application notes
  • Design tools or software that can aid in the development process
  • Any additional components or considerations to ensure high efficiency and reliability

Your expertise and guidance will be invaluable to us as we work to develop a robust solution. We are open to any suggestions or recommendations you may have.

Thank you in advance for your support.

Valuable information. Thankyou for sharing.