Hello Team ,
We are presently trying to build a rectifier module of the following specifications
- Input Voltage : 3 phase AC (190-270Vrms)
- Output Voltage : 40-120 VDC
- Power : 15kW
We are in the phase of evaluating various designs and looking for suitable products that fit in for the development of the same.
Hence, I request you to suggest relevant application notes, reference designs, ICs with the Altium files between the power range of 10kW - 30kW.
Regards
Yogesh
Hi Yogesh,
You can refer to the following applications note regarding EV Charging station applications: DC Fast Charging System: Maximizing Power Density with an LLC Transformer Driver | Article | MPS
MPS offers several products such as isolated gate drivers, gate driver power supplies, and isolated power modules that can be used in a EV charging station design but currently we don’t have a full scale reference design available.
Regards,
George
Hello George,
Thanks for the reply and references provided. We shall connect with you for any recommendations in selecting the right component for mentioned ones in the future.
Regards
Yogesh K