Hi,
I use MP2760GVT-000A-Z in a design with USB-C PD, 15V, 3A input, and 2cell in series, 8.4V output. We fail radiated emission at 80MHz and 200MHz and have ESD issue when connector ground shield on our device. Do I need external protection to meet EMC requirements? Such as filter on input and/or output of the charger IC or maybe a common mode choke to solve the radiated emission issue?
I also wonder if it’s suggested to connect shield ground directly to GND or via a ferrite or 1Mohm and xnF in parallel to GND to solve the ESD issue?
I notised that the datasheet and the Eval schematics are different, the eval schematics show 100nF not only differential but also one on IAP/IAN to GND and SRP/SRN to GND, do they have any regulation function to reduce glitch on the output?
Thanks in advance.
Best Regards
Jörgen Eriksson