Power supply for XQZU19EG-2FFRB1517I

Hi
We want to know if the power supply design as per Xilinx ZU+ Reference Design document can be used for XQZU19EG.This is considering that the current consumption on the various rails are within the limits as per the vrm spec in the application block diagram(page 4).We are not using any MGTA transeivers and the max current on 0.85V is around 10A.

Else you may recommended any reference design if the above implementation is not ok.
We are looking for extended industrial temperature range(-45deg to 100deg)

Hi,
Yes, that is correct. Our micro-module as well as discrete MPQxxxx devices are all rated for industrial standard operation, and will fit the thermal range.

For further inquiries, you may contact also below.
Reference-Designs - Contact (monolithicpower.com)

Best,
Nouman