Hi,
We are looking at using a PoE PD controller such as MP8008 (or similar) with integrated flyback controller for isolated secondary.
We also need a passive PoE input (always on protected DC) of 44-57V coming in through the same RJ45 as the standard / compliant PoE input (from PSE).
Will the controller run with this input and enable the downstream flyback? i.e. without detect/classification stage? We will also support the PSE with detect/classify when a 802.3af compliant PSE is present.