The MPM38111 is a Dual 1A, 2.7V-6V, Power Module.
What does this exactly mean?
Do the two channels share the 1 A or is every channel capable to deliver 1 A (all in all 2 A)?
Hi Mate.lesic,
Thanks for reaching out on the MPS Forum. Specifically, the MPM38111 is a dual channel module with integrated inductors, each channels output voltages can be adjusted via feedback resistors. Each of the channels is capable of delivering 1A each.