HI,
I am using This part: MPQ8875A-AEC1 on my design, Please clarify me below queries,
-
With I2C, we will set only output voltage & input voltage range, not output current, right?.
-
Is it one time setting for output & Input voltages with I2C, or need to set Voltages every time with I2C interface?.
-
please share the circuit for VIN=2.8 to 36V, Vout=5V @5A.
Hi tatarao.kuramdasu,
Welcome to the MPS Technical Forum. Please see my answers below:
- Yes, you can use I2C to select the input and output voltage ranges for the IC. The output current is dependent on your load. The following is a list of current-related protection features accessible through I2C
- The 3 OTP pages (Pg. 40) can be used to set your desired default start-up values and settings. You will only need to program your settings to the device’s memory once.
- Please follow the guidelines in the datasheet to create your schematic. If you represent a company designing an end-product, please submit a request form to MPS Now for further assistance.