Hi MPS team,
We are planning to use MPQ4272GVE-0000-AEC1 in our design with a quantity of 7 no’s.
We are planning to connect MPQ4272GVE-0000-AEC1 qty 7 no’s in same I2C bus to control the out put voltage.
We are planning to use I2C communication with frequency of 400Khz
Can you clarify following our queries
-
We could not find the the I2C pins capacitance in the datasheet of MPQ4272GVE-0000-AEC1.
Can you provide I2c Pins capacitance -
We could see only capacitance for each bus line i.e 400pF from datasheet, is this value we have to consider for calculating bus capacitance?
-
Since we are connecting qty 7 no’s of MPQ4272GVE-0000-AEC1 in one I2C bus do we need any I2C Buffer to limit the bus capacitance
Thanks & Regards,
Murali Penta.