MPM82504 Minimum Output Current

Good evening,
At what output current does the MPM82504 switch into Light-Load-Mode? Does this part work for the full range 0.1A to 25A? Can Forced CCM be controlled via hardware or only with PMBus?

Thanks
Jack

Hello jw_hardware,

Are you interested in utilizing Pulse Skip Mode for light load conditions? The standard configurations start with all rails in FCCM. I do not believe this can be controlled through hardware but only PMBus.

I will check into the output current condition that initiates light load.