MPM54322 LDO Specifications

Hello,

we’re looking to use the MPM54322 for our application. To power the analog section of an ADC we need a low-noise 1.8VDC supply . The integrated LDO of the module seems like an attractive solution.

However the information in the data-sheet about the LDO is somewhat sparse. We’d like additional specifications to determine if we can use the built-in LDO or if we need an external device. Where can I find more information about the LDO’s noise performance (noise density), PSRR vs Frequency, minimum output load and required load capacitance (including ESR)?

Best regards,

Robin

Hi Robin,

Please fill out the MPS NOW Technical Support form. A member from the MPS NOW team will contact you within 24–36 hours about this request.
Contact MPS - Contact

Best,

Fox