We need to replace the TPS82085 in an existing design, because of availability. We have up to 170uF capacitance on some of these rails, which the TPS82085 can handle without problem.
Our load is distributed across the board and is all X5R and X7R ceramics.
How much load capacitance can the MPM3840 suppoort? I can’t find anything in the datasheet other than the typical 22uF recommended on the output.