MPM3695GPJ-20 Custom part for Vout 5V

Hello,

I am evaluating the MPM3695GPJ-20 for an application with VIN = 12 V and VOUT = 5 V. Could you please let me know how to create a custom 5 V output version of this device?
Is the output voltage factory programmable, or is there a specific part number available for a fixed 5 V output?

Thanks,

Divya

Hello @divya.g

Welcome to the MPS Forum! The MPM3695 is an MTP (Multiple Time Programmable) IC where you can program the output voltage to suit your needs through our GUI. If you would like to order with a custom suffix code where the output voltage and other features such as current limiting or switching frequency are factory programmed for you, please create a ticket so that we can connect you with an MPS FAE directly.

You can submit a ticket here: Contact MPS

Sincerely,

Ryan