Mpm3695gpj-20-3333

Hi Ping,

I think you can with MTP feature (using our GUI) and looking at the register map, ‘-3333’ suffix code could be used as a replacement for the ‘-0022’ configuration, they are programmed for specific output voltages and also the type of phase(single/multi) the part is being operated.

-3333 is a multiphase programmed part with the output voltage being 3.3V.

Regards,
Adhish