I am using MPM3695GMQ-10-0022 IC in my design. But for one of the output voltage (3.5V) the output show high magnitude of ripple occurring at low frequency ~25Hz at no load. See the image.
-Input voltage is 5V stable supply
-No programming done to IC, default only present
-External feedback resistors 17.4K(upper) and 3.6K(lower) use to derive 3.5V.
-input cap used : 22uF
-output cap used : 3 x 22uF to support 4A of load current
Same converter is used to derive 2V output with external feedback resistors for that no such issue is happening. Even for 3.5V output if we change the feedback corresponding to 2 V output become stable.
Please help on this why such high magnitude very low frequency ripple occurring for 3.5V output at no load.