MP9486 Efficiency

Hello

Do you have efficiency graphs for various Vin (12 and 24V) and output current? The spec only has 36v and 60v.
thanks
greg

Hello Greg,

Unfortunately, we do not have efficiency data for the 12Vin and 24Vin due to the high rated 100Vin. If you need a 12-24Vin 1A Iout buck converter please check out Vin (Max) 20V to 29V Power. Please apply the necessary filters.

You can also check out the the EV9486-N-00A. To confirm the device’s operation yourself if you need to use this device.

Thank you,
Vinh Tran
Field Applications Engineer