Hello everyone,
We are using the MP9473GL-Z converter from MPS and designed the circuit based on the MPS DC-DC converter tool, following the recommended components and layout.
Our input voltage (POWER_SYSTEM in the schematics) can be either 24V or 13V. However, when we apply 24V, the converter produces significant noise and exhibits an oscillating waveform (please see the attached figure). In contrast, at 13V, it operates quietly and without oscillations.
Additionally, the output voltage is never exactly 12V, instead, it hovers around 11.7V on average.
Does anyone have insights into why this might be happening and how we can resolve it?
Thanks in advance!
Schematic:
Output wave with 24 V input:
Output wave with 13V input: