Hi MPS team,
Could you provide the efficiency of the regulator MP8774HGQ for the below conditions.
Input Voltage - 12V
Output Voltage - 4V
Output Current - 9.7A
Hello ram.saktidar,
Through simulation, efficiency is around 90%. Although our simulations are adequate in estimating the efficiency, the most accurate way to confirm efficiency under your operating conditions is to use an evaluation board.
EV8774H-Q-00A | High-Efficiency, 1400kHz, 12A, 18V Step-Down ConverterEvaluation Board | MPS
For additional resources, please submit a ticket to MPSNow.
MPS NOW Remote Support - Support