I’ve got a design using three MP8759s to generate +5V, +3.3V, +1.05V from a 12-24Vdc input. The 5V power enable uses a 2.2M pullup to Vin as recommended in data sheet.
+3.3V enable and +1.05V power enable are both driven by an RC circuit to delay their power up roughly 80ms after +5V comes up. There is a 3.3V zener to keep the power enable voltage below 4.5V.
It all works, except that for some unexplained reason the +3.3V and +1.05V regulators are failing with shorted inputs and/or outputs.
Are there any known causes of such failures, and does the above circuit pose any concern?