-
What will be the maximum switching frequency that MP6908 can run for both CCM and DCM mode? (eg, 100 kHz, 200 kHz and so on)
-
Is it suitable for low voltage inut CCM mode SR flyback converter? (eg, 10~32 Vdc and 15 V,1 A output and fs=200 kHz?)
Hello zinmin.kyaw1,
- MP6908 is good for applications less than 100kHz. If you are using high fsw then use the MP6908A/08S.
- Yes, it should be about to handle that voltage range.
Thank you,
Vinh Tran
Field Applications Engineer