When using a single MP6540H with all three output tied together to drive a single solenoid High side at 100% duty cycle, can I expect it to be able to handle 15Amps? Or do I need to de-rate it a bit due to asymmetry of the power FETs? 11 amps perhaps?
1 Like