Monolithic Power Systems Technical Forum
MP6532 drv current issue
Motor Drivers/Sensors
xu_fawei
November 21, 2023, 10:01am
1
自研板-96hz转速-U相电流-20%
2560×1920 508 KB
using the MP6532 to drive BLDC(165W, 48V Typical no-load current 200mA),and i set PWM freq 20KHZ,ratio is 20%,and the current of U is big ,look at the picture,no load, is that normal?why?
MPSNow_Saurabh
April 2, 2024, 5:33pm
2
Hi
@xu_fawei
,
A member from China team will reach out to you soon!
Thank you
Saurabh