Hi @Kerr.FAE,
Continued from above due to forum image limit:
Here are some measurements with Rlimit removed:
The current limit appears to go lower over time, this is later in the same sequence:
Here, 82 ohms was connected after start-up at around 0,0 s, then another 82 ohms was connected in parallell (for a total of 41 ohms) around 1,4 s and then removed at around 2.9-3.0 s: