I know that the MP4864A passes analog voltages up to ±90V.
I want to use -150V negative spike pulses for my new project.
Can this product pass analog voltages up to 0V to -180V?
Hello,
The MP4864A is rated for a maximum analog signal range of 0V to ±105V. The recommended operating range is 0 to ±90V. The functionality of the SPST is not guarantee while passing analog voltages of -150V or -180V.