I´m looking for an LED driver solution with the following specs:
Input: 220VAC
Output: 170VDC
Current: 350mA.
Can the MP4054 be used? I like its simplicity and high PFC. Is there a calculator to generate the components specs for such design?
Regards,
Hi @thiago.hr,
I believe you can design with the above said specs. Make sure to choose components of the correct rating and set the output OVP accordingly.
Unfortunately, we do not have a calculator for this.
Thank you
Saurabh
Yes, the MP4054 can be suitable for your LED driver needs with those specs. Its simplicity and high PFC make it a good choice. You can use online calculators like TI’s Webench or Analog Devices’ Design Tools to generate component specs for your design. And if you want add it for a solar water heater application, ensure the driver is compatible with your solar power system. Good luck!