MP3437 output disconnect on EN=0?

Hi,

does the MP3437 switch off the output internally when disabled? Or do I get VIN on VOUT when disabled as typical boost converters do?

Requirement is VIN ~ 5V, VOUT = 15V, IOUT=0.5A, output must be OFF when disabled.
Is any other MPS part suitable for this?

Regards,
M

Hi @matthias.fuchs,

You can use the EN pin to enable and disable MP3437. Please refer to the EN and programmable UVLO section on pg 18 of the DS for more information.

Thank you
Saurabh