Good Morning/Afternoon MPS comunity.
I have a question.
Because of
- lack of PCB space,
- very strict current margin
we are currently using MP3429 as a power path manager in place of a power switch (for example TPS2022D)
The output of MP3429 (pin 8) is shared with a TPS2022D; the output of TPS2022D force the output of MP3429 (pin 8) up to 5V (when Enable pin 11 is low, MP3429 disable)
Could this (on long term), damage MP3429? The product should last years.
Best regards and thanks for your time.