Dear Support,
Kindly help to share the datasheet showing the part number MP2855GUT-1800-Z. Also the meaning for “1800”, “1500” and “2100”.
Thanks
Dear Support,
Kindly help to share the datasheet showing the part number MP2855GUT-1800-Z. Also the meaning for “1800”, “1500” and “2100”.
Thanks
Hi @isagani
The preliminary DS can be found here: MP2855 | Dual-Loop, Digital, Multi-Phase Controller with PMBus Interface for AMD SVI2 | MPS
For the full DS please contact us using: MPS NOW Technical Support form: MPS NOW Technical Support - Contact and someone from the team will reach out to you regarding your request.
The “1800”, “1500” and “2100” are the custom config codes designed as per customer needs.
Thank you
Saurabh
Hi Saurabh,
Already requested datasheet in MPS now but still no response.
Does “1800”, “1500” and “2100” can affect the functionality of the device? Are these codes related to the device’s functions?
Hi @isagani,
I will check internally and get back to you on the datasheet request. Apologies on the delay here.
Yes, the code are specific to device functioning. Basically, you can change the OTP setting as per you application needs.
Thank you for your patience.
Saurabh