MP2760 low power mode

Hi,

I have a issue with getting the MP2760 in the lowest power mode (28-33uA). I measure about 800uA. I have a 2-cell Li-ion battery connected. Below my schematics:

When my device wakes up from sleep mode I execute MP2760::Init()

bool MPS2760::Init() {
    if ( !_i2c.isDeviceReady(_I2C_Address, 3, I2C_TIMEOUT_MS)) {
        return false;
    }

    // Configure GPIO pins as Inputs
	// Both ACOK and INT are open-drain outputs on the MP2760,
	// pulled up externally. Configure MCU side as Input.

	_acokPin.Configure(GPIOInterface::Mode::Input, GPIOInterface::Pull::None);
	_intPin.Configure(GPIOInterface::Mode::InterruptRisingFalling, GPIOInterface::Pull::None);

    bool success = true;

    // 1. Disable Watchdog timer for simplicity during initialization
    success &= ReadModifyWriteRegister(
    	MPS2760Registers::REG12H_CONFIG_4,
        0, // Value 00 for disabled
		MPS2760Registers::REG12H_WTD_MASK
    );

    // 2. Set the number of cells
    uint16_t cell_code = (static_cast<uint16_t>(_Number_Of_Cells - 1) << MPS2760Registers::REG10H_BAT_NUM_POS);
    success &= ReadModifyWriteRegister(
    	MPS2760Registers::REG10H_CONFIG_2,
        cell_code,
		MPS2760Registers::REG10H_BAT_NUM_MASK
    );

    // 3. Set Battery Regulation Voltage (REG15H)
	// Defaulting to 4.2V per cell.
	uint32_t targetVoltage = _Number_Of_Cells * 4200;
	success &= SetBatteryFullVoltage(targetVoltage);

	// 4. Set System Minimum Voltage (REG07H)
	uint32_t minSysVoltage = 3600;
	if (_Number_Of_Cells == 2) minSysVoltage = 6400;
	else if (_Number_Of_Cells == 3) minSysVoltage = 9200;
	else if (_Number_Of_Cells == 4) minSysVoltage = 12000;
	success &= SetVsysMin(minSysVoltage);

	// 5. Set Input Minimum Voltage Limit (REG06H)
	success &= SetInputMinimumVoltage(4000);

	// 6. Set Input Current Limit (REG08H)
	success &= SetInputCurrentLimit(2000);

	// 7. Set Charge Current (REG14H)
	success &= SetChargeCurrent(500);

	// 8. Enable BGATE, Disable Source Mode, Enable Charging
	uint16_t charge_config = MPS2760Registers::REG12H_CHG_EN_BIT |
	                             MPS2760Registers::REG12H_BGATE_EN_BIT |
	                             MPS2760Registers::REG12H_DCDC_EN_BIT;
	uint16_t charge_mask = MPS2760Registers::REG12H_SRC_EN_BIT |
						   MPS2760Registers::REG12H_CHG_EN_BIT |
						   MPS2760Registers::REG12H_BGATE_EN_BIT |
						   MPS2760Registers::REG12H_DCDC_EN_BIT;

	success &= ReadModifyWriteRegister(
		MPS2760Registers::REG12H_CONFIG_4,
		charge_config,
		charge_mask
	);

	// 9. Set Switching Frequency AND ENABLE ADC CONTINUOUS MODE (REG0Eh)
	// Bit 6-4: SW_FREQ = 001 (600kHz)
	// Bit 7: ADC_CONV = 1 (Continuous)
	uint16_t config0_val = (1 << 7) | (0b001 << MPS2760Registers::REG0EH_SW_FREQ_POS);
	uint16_t config0_mask = (1 << 7) | MPS2760Registers::REG0EH_SW_FREQ_MASK;

	success &= ReadModifyWriteRegister(
		MPS2760Registers::REG0EH_CONFIG_0,
		config0_val,
		config0_mask
	);

	// 10. Configure default JEITA temperature thresholds (REG0DH)
	uint16_t jeita_thresholds = MPS2760Registers::REG0DH_NTC_EN_BIT |
								MPS2760Registers::REG0DH_NTC_ACT_BIT |
								(0b10 << MPS2760Registers::REG0DH_VHOT_POS) |
								(0b01 << MPS2760Registers::REG0DH_VWARM_POS) |
								(0b10 << MPS2760Registers::REG0DH_VCOOL_POS) |
								(0b01 << MPS2760Registers::REG0DH_VCOLD_POS);

	uint16_t jeita_threshold_mask = MPS2760Registers::REG0DH_NTC_EN_BIT |
									MPS2760Registers::REG0DH_NTC_ACT_BIT |
									MPS2760Registers::REG0DH_VHOT_MASK |
									MPS2760Registers::REG0DH_VWARM_MASK |
									MPS2760Registers::REG0DH_VCOOL_MASK |
									MPS2760Registers::REG0DH_VCOLD_MASK;

	success &= ReadModifyWriteRegister(
		MPS2760Registers::REG0DH_TEMP_PROTECTION,
		jeita_thresholds,
		jeita_threshold_mask
	);

	// 11. Configure default JEITA actions (REG0CH)
	uint16_t jeita_actions = (0b01 << MPS2760Registers::REG0CH_WARM_ACT_POS) |
							 (0b10 << MPS2760Registers::REG0CH_COOL_ACT_POS) |
							 (0b10000 << MPS2760Registers::REG0CH_JEITA_VSET_POS) |
							 (0b01 << MPS2760Registers::REG0CH_JEITA_ISET_POS);

	uint16_t jeita_action_mask = MPS2760Registers::REG0CH_WARM_ACT_MASK |
								MPS2760Registers::REG0CH_COOL_ACT_MASK |
								MPS2760Registers::REG0CH_JEITA_VSET_MASK |
								MPS2760Registers::REG0CH_JEITA_ISET_MASK;

	success &= ReadModifyWriteRegister(
		MPS2760Registers::REG0CH_JEITA_ACTION,
		jeita_actions,
		jeita_action_mask
	);

	EnableCharging(true);

	return success;
}

When my device goes to standby I execute the following function to get the MP2760 in low power mode:

bool MPS2760::EnterLowPowerMode() {
    bool success = true;

    // 1. Disable ADC (REG0Eh Bit 8)
    // Disabling ADC drops consumption significantly (saving ~1.5mA).
    success &= ReadModifyWriteRegister(
        MPS2760Registers::REG0EH_CONFIG_0,
        0, // Set bit to 0
        MPS2760Registers::REG0EH_ADC_START_BIT | MPS2760Registers::REG0EH_ADC_CONV_BIT
    );

    // 2. Disable Watchdog, Source Mode, AND BGATE (REG12h)
    uint16_t reg12_val = 0; // Set all targeted bits to 0
    uint16_t reg12_mask = MPS2760Registers::REG12H_WTD_MASK |
                              MPS2760Registers::REG12H_SRC_EN_BIT |
                              MPS2760Registers::REG12H_BGATE_EN_BIT |
                              MPS2760Registers::REG12H_DCDC_EN_BIT |
                              MPS2760Registers::REG12H_CHG_EN_BIT;

    success &= ReadModifyWriteRegister(
        MPS2760Registers::REG12H_CONFIG_4,
        reg12_val,
        reg12_mask
    );

    return success;
}

Do I need to disable more to get it to the lowest power mode?

Thanks,

Robin

Did you ever find a solution to this? I’m having the exact same issue. ~840uA with 3S when I’m expecting 30-40uA.