Dear MPS experts,
Can you suggest some equations to calculate the power dissipation of the MP2759A / MP2759 IC during the following states:
1st state: trickle charge: Vin =19V, Battery config is 4S Li ion Vcell <2V Ilimit= 2A Icharge max = 2A
2nd state: pre-charge: Vin =19V, Battery config is 4S Li ion Vcell <3V Ilimit= 2A Icharge max = 2A
3rd state: Normal CC charging (trickle & precharge is already done, termination charge not yet started) with I-limit=2A from 19V battery pack is 4S topology I charge = 2A enabled, Power path implemented. (the system does not take current from the input therefore max power can be directed towards the buck-charger)
What would interest me is the power dissipation of the IC (switching loss + conduction loss etc.).
4th state: Termination CV charge, Vin =19V, Battery config is 4S Li ion Vcell= 3.7V Ilimit= 2A Icharge max = 2A
Thank you for your help!