What are the differences between MP2410 and MP23701? I see the switching frequency and package. Otherwise they appear to be identifcal?
Hey David,
Here are some additional differences between the MP2410 and the MP23701:
- Given the different packages, the thermal resistance characteristics are different.
- The MP2410 has a typical max duty cycle of 94% as opposed to MP23701 having 89%.
- The MP2410 has a higher NTC High-Threshold voltage range.
These are some of the other differences between these two ICs other than the switching frequency and the package as you’ve pointed out. Otherwise, these LED Drivers are very similar. Despite this, choosing between these two would vary slightly on application needs.
Best,
Krishan