MP2338 and output voltage transients
Hi, I am using 2 x MP2338 in a board to produce 5V0 and 3V3 rails out of 13Vdc input. Output voltage is working (references being followed and accurate voltage output is being tracked) but a periodic perturbation makes a glitch at every output.
The 5V0 rail is the less problematic and the 3V3 rail is the more affected. Both are following reference designs (per the data sheet) and there is no load o very light load at the output.
The scope at the output of the inductors indicate the device is actually not controlling properly the output voltage. Please see the output of every rail after at the capacitor bank on each rail.
Any suggestion ?
Do you have a compensation guideline for this specific IC ?
Regards,
Sergio