Please help me confirm the anti-static level of mp1494sgj-z and mp2315sgj-z, as shown in the following figure:
Hello @huangjian-sz,
Welcome to MPS Forums. Which datasheet is the table referred from?
Also, MP1494 and MP2315 are no longer recommended for new designs instead please refer MP1476 and MP2393 for MP1479 and MP2315 respectively.
Hello
The data in this table are in the specifications of other brands. Please confirm the ESD parameters of these two models?
Hello @huangjian-sz,
MP1494 and MP2315 both have passed HBM of 2kV and CDM of 750 V.
Hope this answers your question.