Need few details regarding MPN: MID06W0505AGY-3R
• What is the grade of the part, whether it is automotive or commercial or industrial?
• Please share the Material declaration file?
• Can you please share qualification test report?
• Please provide reliability document (which include FIT,MTTF/MTBF)?
• What is the country of origin for this part?
Hello Vivek,
Here are the details that I am able to share regarding your questions:
- This Isolated module is commercial grade, but it is also UL1577 Certified and CB Certified per IEC 62368-1 3rd Edition.
- Does your question on the grade have to do with operating temps? This IC has a -40°C to +125°C Operating Temperature Range
For all other questions, you will need to get this data internally. Please fill out the following for more information on this IC: Contact MPS - Contact
Best,
Krishan