Low Noise 5V to 400–1000V Adjustable HV Supply (1–200µA) for Portable System

Hi,

We are designing a compact, battery-powered system that requires a regulated high-voltage DC output with the following specifications:

• Input: 5V

• Output: Adjustable 400V to 1000V

• Load current: 1µA to 200µA

• Very low ripple and noise

• High efficiency and small form factor

The supply will be used as a bias source for sensitive detectors (e.g., APD/PMT-type devices), so output stability and low noise are critical. The output must remain stable across the specified load range.

I am currently considering a closed-loop flyback topology with post-filtering, but I am open to alternative architectures.

Could you please recommend:

• Suitable controller ICs from your portfolio?

• Relevant reference designs or evaluation boards?

• Design techniques for minimizing ripple and noise at these voltage levels?

Any guidance or application notes would be greatly appreciated.

Thank you.

This topic was automatically closed 90 days after the last reply. New replies are no longer allowed.