Looking for All-In-One USB PD Port

which part is best suited for All-In-One USB PD Port?
Input voltage is 24V. Output power: min. 60W per port

Is it better to separate USB-PD controller and DC/DC-Controller for thermal reasons?

What ist the difference betwenn MP5031 and future MPQ5038 ?

Are there existing Eval-Kits for any of the well-suited Chips?

Hi @reinhard.drechsel,

All-in-one USB PD products are also optimized for thermals. It depends on the application and the amount of space you would have on the board. You can use all-in-one or DC/DC+ controller for your 60W application.
MP5038 has 7PDOs and MP5031 has 5PDOs.
For EVB please reach out to us using: MPS NOW Technical Support form: MPS NOW Technical Support - Contact and one of the team member will reach out to you.

Thank you
Saurabh