Specifications:
Input Voltage range : 1.8,2V(Need lower input minimum voltage)-15V(Maximum voltage should be grater than 12V)
Output Voltage:3.3V
Temperature range: –55°C to 85°C or above
Output current: above 6mA
Switching Frequency: Should be greater than 100KHZ
Ripple frequency: In the range of 100KHZ
Buck converter with intrinsic safety feature is required(Lower value inductor(Max 10uH) and Lower value capacitor(20uF-sum of CIN and COUT)
Hi Aswin,
Thank you for utilizing MPS Technical Forum,
Please utilize the link below for a parametric search to find the device solution that best fits your design:
Vin (Max) <= 7V - Converters - Step-down(Buck) - Switching Converters & Controllers - Power Management - Products (monolithicpower.com)
One possible suggestion MP28200
Regards,
Nouman