My application need a voltage of about 5.2V (must be above 5.15V) and the device is powered by USB PD Source which can be 5V, 9V or 12V.
Is MP28167GQ-A suitable to be used as DC/DC Converter with a output voltage of 5.2V for USB PD Sink Application supplying 5V to 12V? The device is using USB-C Connector which can be connected to a USB 2.0 Host or USB Host using type-C with PD controller supplying up to 12V.
Also how do we calculate the output efficiency with reference to the various input voltages with fixed output voltage?
Please do advise.
Thanks in advance.