Inquiry about TBMA782‑Q‑LT‑00A for Side‑Shaft Steering Angle Measurement

Dear MPS Technical Support,

I would like to confirm whether the MagAlpha evaluation board TBMA782‑Q‑LT‑00A can be used for the following steering‑angle measurement application in an automotive environment.

Application Requirements:

  • Measurement target: Steering angle during circuit driving

  • Required bandwidth: 20 Hz

  • Required resolution: 0.1 deg

  • Maximum rotation angle: ±360 deg (total 720 deg)

  • Installation mode: Side‑shaft mode

    • The steering main shaft is a 14 mm steel spline shaft

    • Due to mechanical constraints, a magnet cannot be placed on the end of the shaft

    • The magnet must be installed on the side surface of the shaft

    • If a ring‑type magnet is strongly recommended, installation is possible by disassembling the steering system, but it is mechanically difficult

  • Microcontroller: Arduino (SPI communication planned)

Magnet candidates:

  • Currently undecided

  • Preferably a button‑type magnet attached to the side surface of the shaft, with the sensor mounted on the vehicle body side

  • If a ring‑type magnet is recommended for optimal performance, the required inner diameter would be approximately 14–15 mm, but installation is mechanically challenging

Questions:

  1. Can TBMA782‑Q‑LT‑00A (MA782) operate properly in side‑shaft mode on a 14 mm steel spline shaft?

  2. For side‑surface magnet mounting and sensor mounting on the vehicle body side, which magnet type is recommended:

    • Button‑type magnet (attached to the shaft side surface), or

    • Ring‑type magnet (inner diameter 14–15 mm)?

  3. What is the recommended sensor‑to‑magnet distance for MA782 in side‑shaft mode?

  4. What level of periodic angle error should be expected in side‑shaft mode, and what calibration method is recommended to achieve 0.1 deg accuracy?

  5. Are there any limitations or considerations when using Arduino for SPI communication with MA782?

If additional information is required, I can provide detailed mechanical drawings and installation conditions.

Best regards,