Hi,
I am working with MP2480 in my design
VIN = 24V; Vout = 19V; Iout = 40mA (Backlight max current)
Stuck with the inductor selection.

Using the formula in datasheet.
For calculation, I have taken the switching frequency as Fs = 2MHz; getting the inductor value 0.000198H (0.198mH).
Kindly suggest that the inductor value calculated is fine or provide the inductor value ranges