Hi All,
I am trying to find out a Buck Converter or Buck-Boost Converter that supports VBUS for USB 2.0/3.0 Power Delivery.
Input voltage: 12V, 24V or 48V fixed.
Output Voltage required: 5V/9V/12V/15V/20V
Output Current 3A-5A
Planning to Control the output voltage using I2C protocol from the PD controllers from Different PD Controller Vendors like TI, MAXIM, Renesas,
All the inputs and suggestions are welcome.
Thanks
Peri