Hi, I have 2 questions.
- Does MPS has any 2A (or 3A) Synchronous Buck with Vin (max) at least 6V, and Fsw (switching frequency) not inside the range of 500kHz~1.9MHz (to avoid AM frequency)? Power Good/Soft start features are not necessary.
- For MP1611/2/3/4 series, if PG (power good) is not needed, can we leave the pin open or floating?
Thanks.