For A project I am working on I need a buck boost converter controlled over I2C or SPI with input voltage of 24V and output range between 2 and 30V.
Ideally the output should be between 0 and 60V.
All buck boost I can find is the max output 22V.
Benno