Hi everyone,
I wanted to use HF920/HF920A to create a 3.3V Flyback converter for around 700-800mA load. I also have a requirement to use a 3 phase input instead of a single-phase input supply.
Is this IC suitable for 3 phase input? All reference designs / Datasheets of HF series show only single-phase input power supply. Any leads or links are appreciated.
Regards,
Arun