How do I control the sequence slot and slew rate for each rail?
The Sequence slot can be adjusted by using the Bits [5:4] on Registers 0x00, 0x03, 0x06, 0x09 based on the I2C Register Map.
The Slew Rate Control can be adjusted by using the Bits [2:0] on Registers 0x00, 0x03, 0x06, 0x09 based on the I2C Register Map.
Please keep in mind if Bit [7] is set to ‘1’ for 0x02, 0x05, 0x08, 0x0B, the respective Soft Start Slew rates are multiplied by 3.
100 : 0.4mv/uS soft-start slew rate